Ricerca risorse
Scarica il documento () sui 20
Fieldbus equipment

MTL Process Junction Boxes

Eaton's Crouse-Hinds series MTL Process Junction Boxes are designed for mounting fieldbus wiring components, terminators, F30 Ex ic adaptor, 9320 spur connections, surge protection devices and MTL831 Multiplexer transmitters in order to meet the exacting requirements of process industry customers. They offer plenty of space for termination and wiring, making it easy to install and maintain the fieldbus system.

Our FCS-9000 Junction Box is manufactured from 316 stainless steel to provide the highest level of strength, durability and protection from corrosive chemicals and their vapors.

A wide choice of glands is available, ready fitted to the junction box: stainless steel, nickel-plated brass and plastic, enabling a high quality seal with standard or wire-armoured cables. All glanding is in the base of the enclosure with a minimum of 75mm of clearance between the base of the enclosure and other components. This makes glanding much easier, especially when terminating armoured cable.

FCS-9000 Process Junction Boxes are suitable for Zone 2 and Zone 1 intrinsically safe (Ex i) and increased safety applications.

Reliability
Superb corrosion resistance
Productivity
Easy to install & maintain
Installation ease
Generous space for cable terminations

Certifications and compliances

Europe (Dekra):

  • Ex II 2 G Ex e IIC Gb
  • Ex II 2 D Ex tb IIIC Db

International (Dekra):

  • Ex e IIC Gb
  • Ex tb IIIC Db

North America (UL/CSA):

  • UL508A Industrial Control Panels
  • CSA C22.2 No. 14-13 Industrial Control Panels

Environmental ratings:

  • IP rating: IP66 to EN 60529
  • Operating Temperature: –40°C to +70°C (when used with steel or nickel plated brass glands)
  • Impact resistance: 7 Nm to IEC 60079-7

Note:  If used in a hazardous area, the contents must be suitably certified/approved

Design features

  • Suitable for Zone 2 and Zone 1 intrinsically safe (Ex i) and increased safety applications
  • 316 stainless steel enclosure provides superb corrosion resistance
  • Incorporates a rain channel that prevents standing water from damaging the one-piece seal; diverting it away from the contents when the door is opened
  • Wide choice of cable gland types, with all glanding holes located in the base of the enclosure
  • Generous space for cable terminations
  • A 10mm earth stud and a breather are included as standard
  • An adhesive backed, Traffolyte tag label is supplied loose or can be engraved with the tag number and fitted, if details are supplied when ordering

Standard materials

  • Enclosure:  Electrochemically polished 316 Stainless Steel
  • Gasket: Silicone
Caratteristiche

Ordering Information

Specify part number FCS-96XX-YYY-ZZ using the table below
FCS-96XX Process Junction Box
Part Number Description
FCS-9604  Fieldbus JB 4 spur outlets + trunk-in and trunk-out  
FCS-9608 Fieldbus JB 8 spur outlets + trunk-in 
FCS-9612 Fieldbus JB 12 spur outlets + trunk-in 
FCS-9642 Fieldbus JB 12 spur outlets + Ex ic adapter + trunk-in 
FCS-9624  Fieldbus JB 24 spur outlets + trunk-in
FCS-9616 Temperature multiplexer JB 16 sensor outlets + data highway (for 1 x MTL831C) 
FCS-9632 Temperature multiplexer JB 32 sensor outlets + data highway (for 2 x MTL831C)
-YYY = Trunk and spur glanding
Part Number Description
-X20  Predrilled, with M20 brass blanking plugs
-A20  Nickel-plated brass M20 glands for wire-armoured cable 
-R20  Stainless Steel M20 glands for wire-armoured cable
-S20 Stainless Steel M20 glands
-C20 Nickel-plated brass M20 glands
-ZZ = Number of spur/sensor outlet glands to be fitted
Part Number Description
blank Glands fitted to all outlets
0…32 Gland fitted to trunk in and 0 to 32 spur/sensor outlets.  Remaining holes are fitted with blanking plugs of the same material