Crouse-Hinds series MTL F30 Ex ic Adaptor is an accessory to our F300 range of Megablock wiring hubs. The F30 provides intrinsically safe Ex ic spur connections for fieldbus networks in Zone 2 hazardous areas. One F30 is used with each Megablock, to limit the voltage at the spurs to Ex ic levels. When connected to suitably certified fieldbus instruments, the spurs may be live-worked in accordance with normal intrinsic safety procedures. The F30 is completely transparent to all fieldbus communications.
The F30 is compatible with F304, F308 and F312 Megablock types, typically providing up to 12 Ex ic spurs per fieldbus segment. Up to two F30s and their associated Megablocks may be connected to a single segment, to allow the fieldbus trunk to be extended between junction boxes in the field.
Ex ic replaces the earlier Ex nL technique for energy-limited fieldbus networks, and brings the technique into line with formal intrinsic safety procedures.
Hazardous Area Approvals:
Environmental ratings:
| Part Number | Description | Hazardous Area Certifications * |
| F30 | Ex ic Adaptor | ATEX & IECEx Approved |