The PCS45/PCL45USB configurator allows our converters to be configured from a standard PC running a Microsoft® Windows® operating system. It comprises PC software, provided on a CD (PCS45), and an ATEX certified interfacing link (PCL45USB). Converters can be configured from the safe area, while on-line, and configurations can be saved to disk and printed out when required. It is suitable for use with Crouse-hinds series MTL4000, MTL4500, MTL5000 and MTL5500 range.
ATEX & IECEx approved
CE marked for compliance with LVD, EMC, ATEX and RoHS Directives.
Approvals held and approval details vary between models. Please refer to certificates for specific details.
| Product Code | Specification | Function |
| PCS45/PCL45USB | Configurator for MTL converters | The PCS45/PCL45USB configurator allows MTL converters to be configured from a standard PC running a Microsoft® Windows® operating system. |