Scarica il documento () sui 20
Sensori, finecorsa e pressostati

Safety Position Switches | LS Titan Position Switches

Safety components are able to reliably monitor and protect protective guards, doors and covers. Position switches also contribute to higher standards of process and personal safety. The LS Titan position switches can be used to safely, accuratey and reliable detect positions. The RS Titan safety position switches and non-contact safety switches from Eaton's Moeller series stand out for their robust design and for the safety they provide. 

Secure data transfer:
IEC/EN 60 947-5-1 and IEC/EN 61 131-2
High degree of protection:
IP66/ IP67
Reliable monitoring and protection:
A high level of process and personal safety

LS Titan Position switches

The LS Titan position switches of the Eaton Moeller series can be used to safely, accurately and reliably detect positions. They enable smooth and safe operation and can be optimally adapted to any application. Available with one NC and one NO contact, or with two NC contacts. In addition, all operating heads of the LS Titan series can be rotated by 4 x 90 degrees and their installation is quick and safe.

LSE-Titan electronic position switches

Eaton Moeller series LSE Titan position switch.jpg
The adjustable operating point enables the precise detection of individual positions. The two high-speed and bounce-free PNP switching outputs support high switching frequencies. This guarantees precise and reproducible predefined operating points.

LS Titan mechanical position switches

Eaton Moeller series full rang of position switches LS Titan

The LS Titan devices offer maintenance-free and vibration-proof connections with Cage Clamp terminals or screw terminals. If used in combination with the pilot devices from Eaton's RMQ-Titan range, the result is a control device with predefined snap-action switching that also opens up new application possibilities. Two types of enclosures are available: a rugged metal version (LSM) and an insulated plastic version (LS).

LS-Titan mechanical position switches - Cold Climate line CC

eaton-moeller-series-ls-titan-position-switch-cold-climate-line-cc-image.jpg
The Cold Climate (CC) line is suitable for a wide temperature range from -40°C to +70°C. They are available in insulated plastic versions as basic units, complete units or operating heads only. The silicone seal fitted in all CC units increases the resistance to ozone, detergents and disinfectants.

RS Titan safety position switches

The RS Titan safety position switches and non-contact safety switches from Eaton’s Moeller series stand out for their robust design and for the safety they provide. The multiple coded actuators make the devices especially tamper-proof. Compliance with various standards makes the devices ideal for integration into machine development processes in line with international requirements.

LS-Titan safety position switches

The LS-...-ZBZ safety position switches can be used in a wide range of safety-related applications. Two different mechanical securing options are available: magnetic-force interlocking (open-circuit principle) and spring-force interlocking (closed-circuit principle). 
Safety position switches LS-ZBZ_1000x1000.jpg

RS Titan non-contact safety switches

Specifically developed for monitoring protective covers such as doors, flaps and covers. The potential-free contacts are controlled by multiple magnets in the actuator, which makes the devices especially tamper-proof.

Safety position switches RS titan_1000x1000.jpg

Reliable. Rugged. Non-contact.

The safety switches are easy to install and can also handle doors or flaps that don’t close properly. Thanks to their high degree of protection, the flat and rugged safety switches are also easy to clean.

Integrating functional safety in machines

Functional safety is an essential part of the design process for machines because it is key to protecting the wellbeing of the machine operator and keeping production up and running. To ensure functional safety, the latest guidelines have to be applied - design guidelines with standardized and accepted circuits can help to notably reduce implementation efforts.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link