Scarica il documento () sui 20
Switch-Disconnectors and cam switches

J-Range enclosed switch-disconnectors

Eaton’s J-range enclosed switch-disconnectors are an ideal solution to solve the challenges posed in the residential, commercial and light industrial applications. The focused range of surface mounted products runs from 16 A to 40 A

J-Range J25/R enclosed switch-disconnector unboxing video

IP65 UV Protection

The IP65 UV Protection is ideal for outdoor installation

Soft knockouts

The soft knockouts negate the need for cable glands, maintain IP65 Protection and improve speed of installation.

Eaton J-Range enclosed switch-disconnectors with soft knockouts
J Range with handle collar 750 high x 1000 wide.jpg

Handle collar integrated in lid

The handle collar is integrated in the lid for an easy and fast installation.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

J-Range part number

See list of part numbers
Scarica i link