Scarica il documento () sui 20
Switch-Disconnectors and cam switches

QSA, LPC and PHM Switch-disconnectors fuses

Eaton's QSA, LPC and PHM fuse switches provide the ultimate safety in electrical protection for equipment and personnel. The fuses fitted in the switch-disconnectors protect the equipment against overcurrents and the switch enables safe disconnection. They are available up to 690 V a.c. and up to 800 Amps.

Standard/Approvals
IEC 60947-3, EAC, KEMA-KEUR, Lloyd's Register
Accessories
Shafts, handles and accessories

Compatible fuse links

Eaton's switch-disconnectors fuses are compatible with Eaton's Bussmann series NH, British standard and D and D0 fuse links.

Various frame sizes available

Frame sizes 0, 1, 2 and 3 available.
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link