Scarica il documento () sui 20
Switch-Disconnectors and cam switches

Change-over and multipole switches

Eaton's multipole and change-over switches provide safe isolation in a wide range of low voltage applications where 6 to 8-poles are required and are also perfect solution for 3 to 4-pole change-over applications.

Rated voltage
690 V a.c.
Rated current
Up to 2000 A
Standard
IEC 60947-3

Change-over switch

Eaton's CODMV and QM change-over switches are suitable for all power supply transfer.

Check our industrial switch-disconnector catalog

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link