Scarica il documento () sui 20
Connettori industriali e componenti di cablaggio

UTOX series

The Souriau UTOX series is a full metal circular connector with a bayonet locking ring. It offers a quick and reliable connection for heavy-duty industrial applications, and with a 500h salt spray test resistance, is designed to withstand corrosive environments.

The UTOX series enables users to shield their signal from EMI and RFI, which is critical for key signals or for applications where there is a high density of cables.

The UTOX series is waterproof and dustproof, with an IP rating of IP68/69K, making it ideal for applications where water and dust exposure may pose a risk to electronics or electrical systems. It is also available in hi-seal versions where the IP rating is applicable even when the connectors are unmated.

Caratteristiche principali

  • Waterproof: IP68/69K mated, and unmated for hi-seal versions
  • EMI/RFI shielding
  • 500 mating cycles
  • High resistance to vibration and shock

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
Scarica i link