Scarica il documento () sui 20
Industrial connectors, backshells and contacts

MSM series

MSM connectors are available with a wide range of sizes and layouts, from 7 to 75 positions. Our versatile range of connectors meets all of your needs and includes guiding pins and sockets, turnable jackscrews, a large choice of cable hoods, pin protection shrouds and discrimination pins. MSM connectors are equipped with a jackscrew locking mechanism for a secured connection and comply with NFF 93426 – HE 621-22 and MIL-C-28478 specifications. They're also UL recognized (file number: E238675) and UL94-V0 recognized.

Caratteristiche principali

  • Operating temperature: -55°C + 125°C /  -67°F to 257°F
  • Durability: UL94V0/ UL94V2 
  • 500 mating cycles connector material: Glass filled phenolic connector shell 
  • Cable clamps: stainless steel 
  • Sealing: IP40
Scarica i link