Scarica il documento () sui 20
Industrial connectors, backshells and contacts

MJ series

Our MJ seires includes twin pin contacts on the plug side connector to branch the signal. Receptacle contacts use common machined contacts. An optional polarization key can be used to prevent incorrect mating, and its metal shell and hood plating can be used as a shield. Also available is a 52 contacts type that does not split the signal.

Caratteristiche principali

  • Rectangular connector enables signal branching
  • 51 contacts of input signal can be branched to 102 contacts when output
  • One-action fitting/removal and locking are possible by lever operation 
  • Applicable wire size (0.2, 0.3, 0.5, 0.75, 1.25mm2)
Caratteristiche
Operating temperature: -55°C to +85°C (-67°F to +185°F)
Current rating: 13A Max Plug cable
Voltage rating:: A.C.750Vrms, D.C. 1000V
Contact resistance: 15mohm Max
Insulation resistance: 5000 MO min.
Test potential: 2000 VAC
Durability: 500 matings and unmatings
Vibration: JIS-C STD 0040
Storage temperature/humidity: JIS-C-0028
Scarica i link