Scarica il documento () sui 20
Industrial connectors, backshells and contacts

MEN series

Our MEN series of RCC-E K2 qualified nuclear grade connectors with screw coupling mechanisms are used extensively in nuclear power plant control rod and drive mechanism applications. Featuring a durable cable clamp to secure heavy cables, MEN connectors are IP68 rated to provide a high sealing level and secure, reliable connections.

Caratteristiche principali

  • Class 1E 
  • RCC-E K2 qualified 
  • Ruggedized series 
  • For power and control devices 
  • Ideal for reactor control and limitation system
Caratteristiche
Un/Mating effort: 2,2 daN.m
Endurance: 500 mating / unmating
Cable clamp resistance: Traction 100 N / Torsion 0.5 Nm
Shocks:
Operating Basis Earthquake (OBE): 3g ZPA
Safe Shutdown Earthquake (SSE): 6g ZPA
Vibration (Sine): 5g, 10 to 2000Hz
Operating temperature range: -15 to +120°C (5°F to 248°F)
Radiation: 25 MRads «gamma» at 70°C (158°F)
Salt spray resistance: 5% of sodium chloride
Sealing: 0,5MPa (IP68)
Scarica i link