Scarica il documento () sui 20
Industrial connectors, backshells and contacts

MB series

MB connectors are the ideal choice for extreme signaling applications involving high vibration levels, thanks to a reliable lever locking mechanism and high density layouts.  Smooth, reliable mating is made possible by its anti-jack-knife system, guide plate on plug, and wide entry docket contact. An easy wiring process and reduced part numbers make the MB connectors easy to assemble and ideally suited for applications with dimensional requirements. Watch cabling instructions below for the MSG series connector (a variation of the MB series) for a detailed explanation.

Caratteristiche principali

  • Operating temperature: -55°C +125°C  / -67°F to 257°F
  • 500 mating cycles 
  • Standard: UL94V0 
  • RoHS and REACH compliant
Scarica i link