With its waterproof and extreme high-temperature resistance design, our JMX series is ideal for medical, instrumentation and measurement applications. Plastic push-pull connectors also can be used in a variety of industrial applications requiring lightweight yet durable harsh-environment interconnect solutions.
The JMX plastic push-pull connector series guarantees a reliable and secure connection with only two fingers. Connectors are available in six keys and nine color-identifying codes to avoid incorrect mating.
Capable of over 2,000 mating cycles, the JMX connector series is able to withstand steam autoclave sterilization per IEC 60601-1 (up to 200 cycles). In addition, it will protect your equipment from fluid ingress due to its IP68 attributes in mated and unmated conditions.
La tua ricerca "" non corrisponde a nessun documento o prodotto.