Scarica il documento () sui 20
Industrial connectors, backshells and contacts

DRW series

Our high reliability and durability brack drawer connector is ideal for connecting between units, with a board dip variation available. Typical applications include control devices in railway systems, manufacturing equipment and power control.

Caratteristiche principali

  • Available in 25 and 50 contacts 
  • Contacts: RC/RCS/RM, all proven in the railway industry, are available as Common contact
Caratteristiche
Operating temperature range: -55℃~+125℃ (-67°F ~+257°F)
Insulation resistance: More than 5000MΩ
Dielectric withstanding Voltage: A.C.2000V(1minute)
Durability: 500 matings and unmatings
Storage temperature/humidity: JIS-C-0028
Dynamic salt spray: JIS-C-0023