Crouse-Hinds series NLE LED fixtures are suitable for Zone 2 Ex-gas and Zone 22 Ex-dust hazardous areas. Our NLE is available in four models ranging from 3,000 lumens to 8,000 lumens, providing a lighting solution for a wide range of applications.
NLE LED fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance. A high-efficacy design provides up to 100 lumens per watt. Multiple mounting options, including pendant, ceiling, wall, yoke and pole, provide installation flexibility.
Crouse-Hinds series NLE LED fixtures are ideal for general area lighting in heavy industrial, chemical, petrochemical or pharmaceutical facilities, platforms, shipyards, electric power, loading docks, wastewater treatment and paper mills.
EMC compliance:
| Catalog number | Product description |
| CCL1507006A | Ex-pendant LED for Zone2/21 NLE 3L, clear glass, 2 x M25 metal threat with 1 x plastic plug |
| CCL1507138A | Ex-pendant LED for Zone2/21 NLE 5L, clear glass, 2 x M25 metal threat with 1 x plastic plug |
| CCL1507402A | Ex-pendant LED for Zone2/21 NLE 8L, clear glass, 2 x M25 metal threat with 1 x plastic plug |
| CCL1606204A | Ex-pendant LED for Zone2/21 NLE 7L, clear glass, 2 x M25 metal threat with 1 x plastic plug |