Ricerca risorse
Scarica il documento () sui 20

Champ Pro PVMA Low Bay Industrial LED Light Fixtures

Champ Pro PVMA low bay LED fixtures from Eaton's Crouse-Hinds Division are engineered to provide maintenance-free illumination in the most demanding environments.  The Champ Pro PVMA features a compact, high efficacy design with custom Type I, III and V optics to ensure maximum efficiency and mounting flexibility, including the ability to retrofit the Crouse-Hinds installed base to service both LED upgrades and new projects.

The compact and lightweight PVMA LED light is available in 5,000 and 7,500 lumen models.  It is designed to perform reliably in indoor or outdoor areas where extreme ambient temperatures, corrosive, wet or dusty conditions or high vibration are common.

Efficiency
Up to 122 lumens per watt
Reliability
Operating ambient: -40°C to +55°C
Installation Ease
Compact and lightweight

Uplight refractor now available!

Champ PVMA LED luminaires are now available with an uplight refractor, which maximizes light dispersion by directing light sideways and upwards.

Certifications and compliances

NEC/CEC

  • IP66

UL standards

  • UL1598 – Luminaires
  • UL1598A – Marine

CSA standard

  • C22.2 No. 250

IEC standards

  • CE
  • IEC 60598
  • RoHS

Design features

  • Rugged design – engineered for durability in complex environments
  • High efficiency – up to 122 lumens per watt and custom optics to maximize light on the work plane
  • Ease of installation – compact footprint with ceiling, pendant, wall or stanchion mount options and the ability to retrofit Crouse-Hinds installed base
  • Temperature rating: -40°C to 55°C

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass (standard); diffused glass, polycarbonate, diffused polycarbonate (optional)
  • Gaskets – silicone

Drawings and design support

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link