Ricerca risorse
Scarica il documento () sui 20

Champ CPMV LED Hazardous Area Wallpack Light Fixtures

The Crouse-Hinds series Champ CPMV is uniquely engineered to provide a low profile wallpack solution for hazardous lighting applications.  It’s the ideal choice for vertical surface lighting where harsh and hazardous conditions require high quality, reliable illumination.

Champ CPMV LED wallpacks are engineered to provide maintenance-free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas.  They are available from 3,000 to 7,000 lumens and are designed for extreme conditions and hazardous applications.

Reliability
60,000 hours at 55°C ambient
Performance
Continuous and consistent light levels in extreme ambient temperatures
Safety
Globally certified for hazardous areas

Videos

    Certifications and compliances

    NEC/CEC

    • Class I, Division 2, Groups A, B, C, D
    • Class II, Division 1, Groups E, F, G
    • Class III & Simultaneous Presence
    • Marine and wet locations
    • NEMA 4X, IP66

    UL standards

    • UL1598
    • UL1598A
    • UL844 
    • UL8750

    CSA standard

    • C22.2 No. 137

    Design features

    • Engineered to perform in ambient temperatures from -40°C to +55°C
    • Die cast aluminum LED housing provides efficient thermal path to heat sink assembly
    • Vertical fin design facilitates air flow and dust shedding
    • Type 4X rated
    • Impact-resistant lens sealed from the outside environment provides ingress protection against water and dust
    • 60,000+ hours of operation at 55°C
    • Up to 116 lumens per watt
    • Contractor-friendly design is ideal for both retrofit and new construction
    • Yoke mount and hub mount options are available
    • Available with a photocell

    Standard materials

    • Fixture housing and door frame assembly – die cast aluminum with Corro-free epoxy powder coat
    • External hardware – stainless steel
    • Lens – clear glass (standard); diffused glass, clear polycarbonate, diffused polycarbonate (optional)
    • Gasket – silicone

    Drawings and design support

    Caratteristiche

    Evidenzia le differenze
    Mostra solo le differenze di prodotto
    Nascondi i risultati senza corrispondenze
    Scarica i link