Ricerca risorse
Scarica il documento () sui 20
A tenuta stagna

Non-metallic Liquidtight Fittings

Crouse-Hinds series non-metallic liquidtight conduit fittings are for use with non-metallic, Type B liquidtight conduit to terminate and seal conduit to a liquidtight, oiltight or raintight box or enclosure.

Certifications and compliances

NEC/CEC

  • Class I, Division 2
  • Class II, Divisions 1 & 2
  • Class III, Divisions 1 & 2
  • Suitable for grounding in sizes 3/8” through 1-1/4” under NEC
  • UL standards: 514B, 467
  • cUL standard: C22.2 No. 18F
  • UL File No. E-19189

Design features

  • Liquidtight, raintight, oiltight for protection and long life in wet, dusty and corrosive environments
  • Hex shaped gland nut allows for easy wrenching, providing a fast, tight installation
  • Suitable for wet locations
  • Reusable, long ferrule prevents pull-out and tight bend conduit pop-out
  • Furnished with locknut and sealing ring
  • Third party certified
  • Available in straight and 90° configurations
  • Available in sizes 3/8” to 2”
  • Available in black or gray color

Standard materials

  • Body – nylon
  • Ferrule – steel
  • Gland nut sealing ring – nylon
  • Sealing gasket – polypropylene
  • Locknut – steel
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link