Ricerca risorse
Scarica il documento () sui 20
Condotti rigidi/intermedi in metallo

LNR Series Conduit Liner

Crouse-Hinds series LNR conduit liners are installed in rigid metal conduit or IMC to provide a smooth wire entry from conduit into enclosures to protect wires from abrasion as they are pulled.

Certifications and compliances

  • NEC Article 346-8
  • CSA standard: C22.2 No. 18
  • U.S. Patent No. 5,383,688

Design features

  • No need for threaded bushings, reducers or special machining
  • Corrosion- and heat-resistant polypropylene material
  • Smooth flange provides easy wire pulling and protects conductors being installed
  • Space saving
  • Molded ribs ensure a tight fit, preventing the liner from sliding out while conductors are being pulled
  • Quick and easy to install

Standard materials

  • Polypropylene
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link