Ricerca risorse
Scarica il documento () sui 20
Condotti rigidi/intermedi in metallo

Insulating and Throat Bushings - Rigid-IMC

Insulating and throat bushings from Eaton's Crouse-Hinds Division are used on threaded rigid or IMC conduit to prevent wires from being damaged by sharp edges.  They are available in threaded and threadless versions.

Certifications and compliances

NEC and CEC

  • UL and cUL Listed
  • UL File No. E-19189

Design features

  • Rated for 105°C or 150°C
  • Plastic throat liner will not chip, crack, swell or shrink; it resists corrosion, chemicals and temperature extremes

Standard materials

  • Body – malleable iron, zinc die cast and non-metallic options
  • Insuliner – ULTEM1000
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link