Ricerca risorse
Scarica il documento () sui 20
Condotti rigidi/intermedi in metallo

Grounding Devices, Straps and Clamps

GCR grounding receptacles from Eaton's Crouse-Hinds Division are used to provide static electricity grounding connections and are particularly suited for use in aircraft hanger floors and airport aprons.

GCT ground connectors and studs are used to provide "quick-connect" static electricity grounding connections with portable cable.

GC grounding straps are suitable for bonding and grounding equipment in wiring systems, such as meter circuits, service entrance equipment and appliances.

Certifications and compliances

NEC/CEC

  • UL standard: 467 (GC strap and clamps only)
  • CSA standard: C22.2 No. 41

Design features

GCR grounding receptacles have:

  • Grounding stud integral with housing
  • Grounding stud designed to accept standard battery clip
  • Thread at bottom for attaching to 3/4" threaded grounding rod
  • Cover attached to receptacle by chain to prevent loss of cover
  • Corrosion-resistant material

GCT grounding connectors and studs have:

  • Substantial clip tension for grounding
  • Integral cable clamp to prevent cable from breaking free of connector or fraying at connector
  • Lock washer on stud to maintain good electrical contact

GC strap:

  • Is pliable, strong and corrosion-resistant
  • Assures a lasting bond; prongs on strap clamp engage strap perforations, preventing slippage

Standard materials

  • GCR – bronze body, cap and chain; brass grounding stud
  • GCT – bronze connector body; aluminum cable clamp; brass stud
  • Strap – flexible copper
  • Clamp – brass
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link