Ricerca risorse
Scarica il documento () sui 20
Sigilli per condotti

Chico SpeedSeal Sealing Compound

Chico SpeedSeal compound lets you reliably install a complete explosionproof seal in five minutes.  Chico SpeedSeal comes in a self-contained applicator kit that eliminates the need for measuring before mixing.  Just pump to mix the material, inject the pre-measured amount, replace the plug and the fitting is sealed.  It’s that easy.

Chico SpeedSeal expands after injection to tightly fill the entire fitting, automatically separating the conductors.  The time-consuming and tedious task of packing fiber to separate the individual conductors is eliminated.

Once cured, Chico SpeedSeal forms an explosionproof seal around each electrical conductor in Eaton’s Crouse-Hinds series EYS and EYD sealing fittings, restricting the passage of gases, vapors or flames through the sealing fitting.  SpeedSeal is approved for use in Class I, Division 1, Groups C, D and Class II, Division 1, Groups E, F, G.

Ease of installation
Just pump and inject
Reliability
Eliminates need to separate conductors
Productivity
20 minute cure time

Certifications and compliances

NEC

  • Class I, Division 1, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • UL and cUL Listed for use with 1/2” to 2” Eaton’s Crouse-Hinds series sealing fittings only

Design features

  • Installs a reliable seal in five minutes – every time
  • Hardens to a dense, strong mass that is suitable for Class I, Division 1, Groups C, D and Class II, Division 1, Groups E, F, G hazardous applications
  • Packaged in a 2 oz. or 6 oz. pre-measured cartridge, eliminating the need for measuring before mixing
  • Packaged with a screw-on nozzle for accurate dispensing
  • Expands in the sealing fitting, eliminating the need to separate the individual conductors with Chico X fiber
  • Chico X fiber dams are not required in horizontal applications, reducing installation times
  • Completely hardens in 20 minutes, simplifying use for OEMs
  • Suitable for cold temperature environments without the costly need to build a temporary shelter around sealing fittings; all ice crystals must be removed from inside the conduit seal before dispensing Chico SpeedSeal compound; the compound should be kept above 10°C (50°F) and below 85°F (29°C) prior to mixing; the sealing fitting must be kept at or above 4°C (40°F) during the 4 to 10 minute expansion/gel time of the compound
  • 18 month shelf life

Videos

    Caratteristiche

    Evidenzia le differenze
    Mostra solo le differenze di prodotto
    Nascondi i risultati senza corrispondenze
    Scarica i link