Ricerca risorse
Scarica il documento () sui 20
Capsule

BECO MiniCap ACF

BECO MiniCap ACF disposable filter units with BECO CARBON activated carbon depth filter sheets are ready-to-use for the filtration of small volumes for laboratory applications, scale-up trials and sample preparation.

The depth filter sheets of BECO MiniCap ACF disposable filters have a high adsorptive capacity due to the use of immobilized activated carbon and are used for decolorization as well as for the removal of undesired by-products or for taste and odor correction.

Filtration Unit
Totally Disposable
Filter Area
3.3 in² (21.2 cm²)
Use
Scale-up Trials and sample preparation

Caratteristiche principali

  • The disposable filter unit is autoclavable and there is no cleaning effort required.
  • Due to the dust-free handling, the application is simple and clean
  • BECO MiniCap ACF disposable filter units with activated carbon types of different porosity meet the requirements of a broad range of applications.
  • Filtration-active and adsorptive properties are ideally combined in the BECO MiniCap ACF 07.10.
  • The adsorption performance in the BECO MiniCap ACF 02 and ACF 03 is maximized through a carbon content of up to 1000 g/m² and the low endotoxin content ensures high product safety. A Validation Guide for the activated carbon depth filter sheet of BECO MiniCap ACF 03 is available on request.

Applications:

  • Decolorization and removal of organic impurities from active pharmaceutical ingredients (API) solutions:
    -         Decolorization of antibiotic solutions
    -         Protein and endotoxin removal
    -         Purification of blood plasma products
    -         Treatment of contrast media
  • Decolorization of natural extracts and cosmetics
  • Removal of unwanted by-products from food or dietary supplements, e.g., decolorization of glucose, enzyme and vitamin solutions
  • Correction of taste and color of beverages (Spirits, fruit juices, hard seltzer etc.)
  • Decolorization and removal of organic impurities from chemicals, organic solvents and synthetic oils, e.g., removal of „off-flavor“ and unwanted by-products from silicone oils

Industries:

  • Fine chemicals
  • Pharmaceutical
  • Biotechnology
  • Cosmetics
  • Food and beverage
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Overview of BECO MiniCap ACF Filters

Order number BECO MiniCap ACF Range
F071C300 BECO MiniCap ACF 07.10 Kit*
F002C300 BECO MiniCap ACF 02 Kit*
F003C300 BECO MiniCap ACF 03 Kit*
F100C300

BECO MiniCap ACF-Selection Kit includes:

  • BECO MiniCap ACF 07.10 (1 piece)
  • BECO MiniCap ACF 02 Kit (1 piece)
  • BECO MiniCap ACF 03 Kit (1 piece)

Technical Data

Effective filter area 3.3 in² (21.2 cm²)
Diameter of the filtration unit 2.9 in (74 mm)
Housing Polypropylene according to FDA CFR § 177.1520
Connections (filtrate inlet and outlet) Hose connections 0.24 – 0.47 in (6 – 12 mm) in diameter
Max. inlet and differential pressure 44 psi (300 kPa/3 bar) at 77 °F (25 °C)
Filling volume 0.44 fl oz (13 ml)
Dead volume after purging with compressed air 4.4 psi (30 kPa/300 mbar) 0.17 fl oz (5 ml)
Reference values for the flow capacity 0.08 – 0.14 gal/h (85 – 145 gfd)
5 – 8 ml/min (150 – 250 l/m²/h)
Reference values for filtration volume 0.05 – 2.6 gal (0.2 – 10 liter)
Type Article number of
depth filter
Ash content
%
Bursting strength wet %
psi (kpa)
Water throughput at
Δ p = 14.5 psi gpm/ft²
(Δ p = 100 kPa* l/m²/min)
Endotoxin content
(EU/ml**)
Activated carbon content
(g/m²)
ACF 07.10 19607 15 > 11.6 (80) 34.7 (1415) - 420
ACF 02 19602 2.5 > 11.6 (80) 6.75 (275) < 0.125 1000
ACF 03 19603 5 > 11.6 (80) 7.4 (300) < 0.125 1000

*         100 kPa = 1 bar
**       Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection)

Scarica i link