Ricerca risorse
Scarica il documento () sui 20
Filtri idraulici e lubrificanti

OP-OE

The clogging indicator OE from Eaton is a combined visual and electrical pressure difference indicator. This type of pressure difference indicator can be mounted on all pressure filters with operating pressure ≤ 63 bar, if the corresponding measuring ports on the filter housing are available. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control.

Clogging indicator type
Visual and Visual-Electrical
max. operating pressure
up to 914 psi (63 bar)
operating temperature
-14-176 °F (-25-80 °C)

Caratteristiche principali

  • Optical and electrical signalling of the exceeding of pressure limits
  • Easy integration into automatic control systems
  • Continuous contamination control
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

permissible operating pressure: 914 PSI
permissible operating temperature:  
- Nitrile (NBR) -13°F to +176°F
- Viton (FPM) +14°F to +176°F
permissible pressure difference: p1 - p2 ≤ 232 PSI
indictor-pressure difference: 4; 12; 17; 36; 65 PSI
Scarica i link