Ricerca risorse
Scarica il documento () sui 20
Filtri idraulici e lubrificanti

NF

Eaton's Off-Line Filters are partial flow filters for fine filtration of hydraulic and lubrication circuits meant as a supplement to the main filter. Off-line filtration improves the cleanliness and quality of operating fluids and prolongs its durability, thereby preventing early wear and tear of system components.

Eaton's NF-series off-line filters offer a large filtration area in a compact size allowing for high dirt-retaining capacity even with a small filter fineness. The easily accessible filter element can be changed quickly and without tools.

Filter Type
Inline mounted
max. operating pressure
232 psi (16 bar)
Operating Temperature
14-176 °F (-10-80 °C)

Caratteristiche principali

  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Pulp and paper mill equipment
  • Large central hydraulic power units
  • Injection molding equipment
  • Stamping presses
  • Extrusion machines
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

temperature range: +14°F to +176°F (for a short time + 212 °F)
operating medium: mineral oil, other media on request
max. operating pressure: 232 PSI
test pressure: 333 PSI
connection: SAE-flange connection 3000 PSI
housing material: aluminium forging alloy
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation-position: vertical
measure connection: 1/8 BSPP
evacuation- or bleeder connection: 1/8 BSPP
volume tank: .87 Gal
Scarica i link