Ricerca risorse
Scarica il documento () sui 20
Filtri idraulici e lubrificanti

NBF

The Eaton breather filters of the NBF Series "breathe" air in and out as the oil level rises and falls. The filters prevent the penetration of contamination from the ambient air in the hydraulic fluid. This circulating air contains articles and moisture that can cause corrosion, increase equipment wear, and reduce fluid performance.

Filter Type
Breather
Flow Rate
120-925 gpm (450-3,500 l/min)
Connection
Thread connection

Caratteristiche principali

  • Refillable with drying agent
  • Available with adapter and clogging indicator
  • Replacement spin-on air filter available separately
  • Seal and plastic plug prevent moisture entering before installation

Applications

  • Hydraulic systems
  • Bearing lubrication systems
  • Mobile earthmoving equipment
  • Gearboxes
  • Robotic hydraulic systems
  • Mobile tank systems
  • Diesel fuel storage tanks
  • Transformers with oil cooling systems
  • Vacuum and welding chambers
  • Agricultural equipment
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Type air flow in GPM
NBF 25 120
NBF 40 300
NBF 55 480
NBF 85 925
Scarica i link