Ricerca risorse
Scarica il documento () sui 20
Filtri idraulici e lubrificanti

ML, MLO

Eaton´s pressure filters of the series ML, MLO are suitable for a working pressure up to 2,320 psi (160 bar) and are inline mounted. The pressure peaks are absorbed by a sufficient margin of safety. They have visual/electrical DP indicators, and a bypass valve is available. They have a lightweight construction and are made of aluminum and carbon steel.

Filter Type
Inline mounted
max. operating pressure
2,320 psi (160 bar)
operating temperature
14-176 °F (-10-80 °C)

Caratteristiche principali

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications:

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids.
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

operating temperature: 14 °F to +176 °F
operating medium mineral oil, other media on request
max. operating pressure: 2320 PSI
test pressure: 3320 PSI
process connection: thread connection
housing material: AL; carbon steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
Scarica i link