Ricerca risorse
Scarica il documento () sui 20
Custodie standard e scatole di derivazione

Pauluhn 500 Series Round Marine Junction Boxes

Pauluhn 500 series round marine junction boxes from Eaton's Crouse-Hinds Division are designed for marine and watertight environments, and are ideal for oil and gas exploration and production applications.  Available in cast marine brass or copper-free aluminum construction for excellent corrosion resistance, the 500 series can be installed as a junction box, fuse box or terminal box.  

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Heavy wall construction
  • Cast marine brass or copper-free aluminum construction available
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Two heavy duty mounting pads
  • Flat cover design
  • Suitable for field drilling and tapping
  • Internal grounding lug with cup washer for stranded wiring

Standard materials

  • Enclosure – cast marine brass or copper-free aluminum
  • Cover – half hard yellow brass or aluminum
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link