Ricerca risorse
Scarica il documento () sui 20
Accessori peer custodie

Grounding Plates and Grounding Bushings

Crouse-Hinds series grounding plates (1/2" through 1") and insulated bushings (1/2" through 3") permit the use of the conduit as the grounding circuit.  Both types have set screws and ground wire terminals.

Design features

  • Provided with set screws and ground wire terminals
  • Grounding plates available in sizes 1/2" through 1"
  • Insulated bushings available in sizes 1/2" through 3"

Standard materials

  • Grounding plates – steel
  • Grounding bushings – steel with thermoplastic insulating throat
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link