Eaton supercapacitors are high reliability, high power, ultra-high capacitance energy storage devices utilizing electric double layer capacitor (EDLC) construction combined with proprietary materials and processes. This combination of advanced technologies allows Eaton to offer a wide variety of capacitor solutions tailored to applications for backup power, pulse power and hybrid power systems.
They can be applied as the sole energy storage or in combination with batteries to optimize cost, life time and run time. System requirements can range from a few watts to megawatts.
All products feature low ESR for high power density with environmentally friendly materials for a green power solution. Eaton supercapacitors are maintenance-free with design lifetimes up to 20 years and operating temperatures down to -40 °C and up to +85 °C.
This tool is designed to calculate and compare the total cost of ownership over the life of the backup power system for two energy storage technologies.
Supporto da Eaton
Technical support