Scarica il documento () sui 20
Fuses

SS-5 Radial fuse

Eaton’s SS-5 time delay, space saving square body radial leaded fuse are designed to IEC 60127-3 for overcurrent protection of electronic circuits. The plastic cap and base conform to the flammability requirements of UL 94V0 and to MIL-STD-202F, Method 201A for high frequency vibration. This is a RoHS compliant, halogen free, lead free fuse.

Technical data sheets

SS-5 Fuse data sheet
Time delay
250 Vac, IEC design
Radial fuse

SR-5 and SS-5 fuse product aid

Radial fuse family offers more solutions for space-limited applications

Caratteristiche

Specifications

Scarica i link

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

Contact us