Scarica il documento () sui 20
Magnetics (inductors & transformers)

Semi-shielded inductors

Eaton SDCx is a full line of semi-shielded power inductors with high-performance characteristics for consumer, industrial, energy, and medical applications. It consists of two families: SDCL (offered in 7 series) and SDCH (offered in 5 series). Eaton SDCx provides a complete range of inductance and current ratings while delivering high power density and low core loss, especially at higher frequencies. SDCL utilize a high-precision, embedded semi-shielded construction. SDCL is rated from -40° C up to +125° C operating temperatures.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link