Scarica il documento () sui 20
Magnetics (inductors & transformers)

SD Inductor

Eaton has several shielded drum solutions to meet your specification.  The SD10 through SD25 offer high density inductor solutions in a 5.2 mm x 5.2 mm surface mount package with six low profile heights to choose from.  Inductance  ranges of 0.47 uH to 1000 uH while current ranges from 0.88 A to 6.0 A. 

The SD3114 offers a 3.1 mm x 3.1 mm footprint surface mount package in a 1.4 mm height.  Inductance ranges from 1.0 uH to 330 uH.  Current ranges from 0.106 A to 2.59 A.  The SD3118 offers a 3.2 mm x 3.2 mm footprint surface mount package in a 1.8 mm height.  Inductance ranges from 1.0 uH to 1000 uH.  Current ranges from 0.083 A to 2.94 A.   

The SD52 offers a 5.6 mm x 5.2 mm footprint surface mount package in a 2.0 mm height.  Inductance ranges from 1.2 uH to 150 uH.  Current ranges from 0.28 A to 3.14 A.   The SD53 offers a 5.7 mm x 5.2 mm footprint surface mount package in a 3.0 mm height.  Inductance ranges from 1.1 uH to 100 uH.  Current ranges from 0.44 A to 4.8 A. 

The SD6020 and SD6030 come in a 6.0 mm  x 6.0 mm surface mount package in a 2 mm and 3 mm height respectively. Current ranges from 0.16 A to 4.2 A.  Inductance ranges from 1.99 uH to 660 uH.  The SD7030 comes in a 7.0 mnm x 7.0 mm surface mount package in a 3 mm height.   Current ranges from 0.21 A to 5.5 A.  Inductance ranges from 1.5 uH to 680 uH. 

The SD8325 and SD8350 come in a 9.5 mm x 8.3 mm surface mount package in a 3 mm and 5 mm height respectively.   Current ranges from 0.8 A to 9.1 A.  Inductance ranges from 1.5 uH to 100 uH. 

If you need a dual winding inductor to be used as either a single inductor, or in a coupled inductor/transformer application, please look at our SDQ family.

Shielded drum
High power density
Wide variety of sizes and values

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link