Scarica il documento () sui 20
Magnetics (inductors & transformers)

RL Inductor

Eaton's RL family power inductors feature unshielded, radial leaded ferrite drum cores through-hole package. Inductance ranges from 4.4 uH to 12 mH. Current ranges from 0.201 A to 15 A. RL power inductors can be can be used in several applications including LED drivers and lighting, utility meters, appliance electronics, motor drives, power supplies, and general purpose filtering.
Unshielded, radial leaded drum core
Protective sleeve over winding
Through-hole design

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link