Scarica il documento () sui 20
Overvoltage protection

MOVTP Metal oxide varistor | Thermally protected

Eaton Bussmann series of MOVTPs are radial leaded Metal Oxide Varistors (MOV) that have an integrated thermal element designed to open in the event of the MOV overheating due to prolonged and/or abnormal overvoltages. Eaton’s MOVTPs are offered in 14 mm and 20 mm disc sizes with voltage ratings from 130 Vac to 465 Vac, which comply to the most common distribution voltages. They also offer up to 10 kA surge current ratings and an optional 3rd lead for indication purposes.

Thermally protected MOVs offering integrated circuit protection elements

Eaton MOVs provide integrated circuit protection in smart meters

Smart meters are electronic devices that monitor and record information concerning energy consumption, current and voltage levels, power factor (PF), etc., and relay the information to utility companies...
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link