Scarica il documento () sui 20
Overvoltage protection

MOVS Metal oxide varistors

Eaton Bussmann series MOVS is a surface mount metal-oxide varistor (MOV) that provides high surge overvoltage protection in a wide variety of applications. They are ideal for low voltage circuits up to 480 Vac line protection. Two different footprints offer the ability to balance footprint and surge protection needs. The MOVS is offering working voltages from 11 to 510 Vac in 2825 and 4032 EIA footprints with up to 1200 A of surge current withstand.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link