Eaton’s HVI fuse holders are in-line waterproof fuse holders for 1/4" x 1-1/4" ferrule fuses. It is a UL recognized fuse holder for up to 20 A and 600 V. This is a RoHS compliant fuse accessory.
| Part number | Voltage rating (V) maximum | Current rating (A) maximum | Body material | Terminal | IP rating |
| HVI | 600 | 20 | Phenolic | Crimp | IP54 |
| HVI-HH | 600 | 20 | Phenolic | 1/4" quick connect | IP54 |