Eaton’s HKP fuse holders are panel mount fuse holder for 1/4" x 1-1/4" cartridge or ferrule fuses. They are made for panels up to 5/16” (7.9 mm) thick. A military version of this fuse holder is offered. This is a RoHS compliant fuse accessory.
| Product Code |
Feature | Voltage Rating |
Current Rating |
| HKP | Standard | 250 V | 30 A |
| HKP-BBHH | 1⁄4" Quick-Connects, nut and washer assembled | 250 V | 15 A |
| HKP-HH | 1⁄4" Quick-Connects | 250 V | 15 A |
| HKP-L | 2250 stand-off barrier | 250 V | 30 A |
| HKP-LW-HH | Drip-proof knob, 2250V stand-off barrier and 1⁄4" quick connects1 | 250 V | 15 A |
| HKP-OO | Snap-lock | 250 V | 30 A |
| HKP-W | Drip-proof knob1 | 250 V | 30 A |