Eaton’s HK fuse holders are lamp indicating panel mount fuse holders for 1/4" x 1-1/4" cartridge or ferrule fuses. The light comes on when the fuse opens. They are made for panels up to 3/16” (4.8 mm) thick.
| Catalog Symbol | Amps | Lamp Volts AC | Type |
Knob Color | Knob Type |
| HKL | 15 | 90-250 | Neon | Clear | Octagon |
| HKL-X | 15 | 90-250 | Neon | Clear | Flat Sided |
| HKR | 20 | 22-30 | Incandescent | Amber | Octagon |
| HKT | 20 | 13-22 | Incandescent | Amber | Octagon |
| HKU | 20 | 4-6 | Incandescent | Red | Octagon |
| HKX | 20 | 22-33 | Incandescent | Amber | Flat Sided |
Supporto da Eaton
Technical support