Eaton’s HHI and HHJ fuse holders are in-line fuse holders for ¼” diameter fuses that can accept different fuse lengths depending on the product selected. Each fuse holder contains two contacts, fuseholder body, knob/cab and spring for end user assembly that provides flexibility for wire range, length and color.
Part number | Voltage rating (V) maximum | Current rating* (A) maximum | Wire range accepted | Fuse lengths accepted | Replacement contacts |
HHI-A-R | 250 | 10 | #18 to #22 AWG (end user supplied) | 1-1/16" fuses | BK/9838 |
HHI-B-R | 250 | 30 | #12 to #16 AWG (end user supplied) | 1-1/16" fuses | BK/9841 |
HHJ-A-R | 250 | 10 | #18 to #22 AWG (end user supplied) | 1-1/4" (3AG) fuses | BK/9838 |
HHJ-B-R | 250 | 30 | #12 to #16 AWG (end user supplied) | 1-1/4" (3AG) fuses | BK/9841 |
HHJ-C-R | 250 | 10 | 19" loop of #18 included | 1-1/4" (3AG) fuses | Not Available |
* Current rating depends on wire size selected |
Supporto da Eaton
Technical support