Scarica il documento () sui 20
Fuse holders, clips and accessories

HHB In-line fuse holder

Eaton’s HHB fuse holders are in-line fuse holders for 1/4" x 7/8" to 1-1/4" cartridge/ferrule fuses for up to 30A and 32V. The “Snap-Lock” feature provides a strong positive union and the yellow color makes it highly visible. This is a RoHS compliant fuse accessory.

Technical data sheets

HHB Fuse holder data sheet

In-line fuse holder
1/4" x 7/8" to 1-1/4" fuses
Rated up to 30 A
Caratteristiche
For detailed specification information, please refer to the data sheet.
Part
Number
Volts Amps
HHB-R 32 30 max
Scarica i link