Scarica il documento () sui 20
Magnetics (inductors & transformers)

HCP Inductor

Eaton's HCP family high current power inductors offer three footprints with an inductance range from 0.095 uH to 4.7 uH, current range from 5.0 A to 53 A and frequency range up to 2 MHz. HCP power inductors can be used in several applications including multi-phase regulators, Voltage Regulator Modules (VRMs), desktop and server VRMs and EVRDs, Point-of-Load (POL) modules, notebook regulators, battery power systems, data networking and storage systems, graphics cards, base station equipment, DCR sensing circuits, distributed power systems DC-DC converters and Field Programmable Gate Array (FPGA) DC-DC converters.

 

High current carrying capability
High permeability
Low EMI

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link