Scarica il documento () sui 20
Fuses

GDA 5x20mm fuse

Eaton’s GSA fast-acting, high breaking capacity 5mm x 20mm ferrule fuses are designed to IEC 60127-2 for overcurrent protection of electronic circuits. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip, or purchase with available axial leads for thru-hole installation.

Technical data sheets

GDA Fuse data sheet

Fast acting
High breaking capacity
IEC Designed 5 mm x 20 mm ferrule fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
Caratteristiche

Specifications

Scarica i link

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

Contact us