Scarica il documento () sui 20
Magnetics (inductors & transformers)

FPV Inductor

Eaton's FPV family of power inductors come in two configurations. The FPV1006 is a single conductor 10.3 mm x 8.7 mm footprint surface mount package in 6.4 mm height, has a current range from 25 A to 81 A, and inductance range from 85 nH to 150 nH. The FPV1507 is a dual conductor 15.1 mm x 8.6 mm footprint surface mount package in a 6.6 mm height, has a current range of 20 A to 31 A, and an inductance range of 500 nH to 650 nH. These series can be used in multi-phase applications and are compatible with Picor® Cool-Power® ZVS Buck and Buck-Boost Regulator Families.

Dual conductor
Current range from 20A to 81A
Compatible with Picor® Cool-Power® ZVS buck-boost regulator family

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link