Scarica il documento () sui 20
Magnetics (inductors & transformers)

FPT Inductor

Eaton's FPT family power inductors feature dual conductor, two turn construction in two surface mount package options, 8.3 mm x 7.5 mm in a 5.35 mm height, and 10.5 mm x 8.8 mm in a 6 mm height. The FPT is compatible with Picor® Cool-Power® ZVS Buck and buck-boost regulator families.

Dual conductor
High Current
Compatible with Picor® Cool-Power® ZVS buck and buck-boost regulator families

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link