Scarica il documento () sui 20
Magnetics (inductors & transformers)

EXL Inductor

Eaton’s EXL is a family of next-generation pressed powder high-current inductors. They provide a wide range of inductances from 0.15 µH to 15 µH. Eaton’s EXL inductors are available in 5 high power density sizes: 4 mm, 5 mm, 6 mm, 7 mm, and 10 mm. Their advanced molded construction is excellent for higher currents requiring low saturation and stability across a wide operating temperature range (-40 °C up to +125 °C). Each product in the EXL line is magnetically shielded for superior EMI immunity.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link