Scarica il documento () sui 20
Magnetics (inductors & transformers)

DRQ Inductor

Eaton's DRQ power inductors utilize ferrite material in a dual winding, shielded drum core construction. DRQ inductors can be used as either a single inductor, or in coupled inductor/transformer applications. Windings can be connected in series or in parallel, offering a broad range of inductance and current ratings. The DRQ is available in four sizes. Peak current ratings range from 0.13 A to 56 A.  RMS current ratings range from 0.128 A to 17.9 A. Inductance ratings range from 0.33 uH to 4.02 mH. DRQ power inductors can be used in several applications including desktop and servers, DVD and media players, portable and handheld devices, LCD panels, as a transformer in SEPIC, flyback, as an inductor: buck, boost, coupled inductor, DC-DC converters, VRM inductor for CPU and DDR power supplies, input and output filter chokes.

Technical data sheets

DRQ Inductor data sheet

Windings connect in series or in parallel
Single inductor or coupled for inductor/transformer applications
High power density

High-temperature high-power-density inductors for automotive LED lighting

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link