Scarica il documento () sui 20
Magnetics (inductors & transformers)

DR Inductor

Eaton's DR family high power density, high efficiency, shielded drum core power inductors come in several form factors and inductance values. Peak current ratings range up to 56 Amps. Inductance ratings range from 0.33 uH to 1000 uH.

DR73 and DR74 is a  7.5 mm x 7.5 mm package in 3.5 mm and 4.5 mm heights.

The DR 124, DR125, and DR127 are in a 12.5 mm x 12.5 mm package in 4.55 mm, 6.0 mm and 8.0 mm heights.

The DR1030, DR1040 and DR1050 are in a 10.3 mm x 10.3 mm package in 3.0 mm, 4.0 mm and 5.0 mm heights.

DR power inductors can be used in several applications including desktop and servers, high definition televisions (HDTV), DVD and media players, portable and handheld devices, LED and LCD backlighting, graphics cards and battery powered systems, notebook and laptop regulators, Point-of-load (POL) modules, printers and peripherals, buck, boost, forward and resonant converters, DC-DC converters, noise filtering and filter chokes.

High power density
High efficiency
Various sizes and values

High power SMT shielded drum core inductors provide high efficiency in smaller package sizes

Eaton's DR family of single and dual winding inductors provide design flexibility with the highest performance and current ratings in its class.

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link