Scarica il documento () sui 20
Magnetics (inductors & transformers)

CLA Inductor

Eaton's CLA family coupled inductors offer the same key features of the CL series: current ripple cancellation, higher efficiency and space savings but with the added feature of acoustic noise dampening. The CLA family comes in 2, 3 and 4 phases with 50 nH inductance per phase and in sizes ranging from 18 mm to 36 mm in length.

High current, high efficiency per phase
Acoustic noise dampening properties
Licensed by Maxim /Volterra

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Specifications

Scarica i link