Scarica il documento () sui 20
Fuse holders, clips and accessories

BK-PCS PCB mount fuse holder

Eaton offers the BK-PCS fuse accessory for use in conjunction with radial fuses. The BK-PCS is a printed circuit board (PCB) mounted fuse holder. This fuse holder has a maximum rated voltage of 250 V and a maximum current rating of 6.3 A. 

Caratteristiche
Part number Voltage rating (V) Ampere rating (A) Body material Terminal material Terminal finish
PCS 250 6.3 Thermoplastic (PPS) UL94-V0 Brass Tin
Scarica i link

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

Contact us